??
CAD model selection
M620-PA-018-08-0-0-M
HELP_VARIABLE
Company
MICROMAT Spannhydraulik
Description
M 620 (configurable) swing clamp double acting - swing clamp double acting / O-Ring connection
Bill of material
M620-PA-018-08-0-0-M
BN
order number
M620-PA-018-08-0-0-M
POS
psition
KOPFVIS
head design
pendulum eye
SD
rod Ø
18 mm
HUB
stroke
8 mm
E
fine adjustment stroke
mm
Enter value for E
fine adjustment stroke
mm
cm
inch
ft
INDEX
indexing
INFO1
example for configuration
PDF example configuration PDF
INFO2
selection clamping position
PDF selection clamping position PDF
SP
clamping position
°
INFO4
selection turnning direction
PDF selection swing direction PDF
ER
turning direction
INFO3
selection swing angle
PDF selection swing angle PDF
SCW
Swivelling angle
°
MA
metal deflector
A
a
121 mm
B
b
33 mm
C
c
22 mm
D
d
66 mm
F
f
17.5 mm
G
18 mm
H
h Ø
8 mm
I
i
10 mm
J
j
49 mm
K
k Ø
36 mm
L
l Ø
58 mm
M
m Ø
47 mm
N
n
10.00 mm
O
o
23 mm
P2
p2
20 mm
P
p Ø
0 mm
Q
q
- mm
R
r
0.0 mm
S
s
0.0 mm
T
t
0.0 mm
U
u
0 mm
V
v
9 mm
W
w Ø
5.5 mm
X
x Ø
9.0 mm
Y
y
1.4 mm
Z
z Ø
8.8 mm
NM
tightening torque
- Nm
A2
diameter piston
25 mm
B2
diameter rod
18 mm
C2
linear stroke
8 mm
E2
Swivelling angle
0 °
F2
Piston area clamping
2.4 cm^2
G2
Piston area unclamping
4.9 cm^2
H2
volume return stroke
1.9 cm^3
I2
volume stroke
3.9 cm^3
J2
Max. pulling force (100bar) without power losses
2.4 kN
Q2
q2
0.0 mm
R2
r2
0 mm
SHUB
swing stroke
0 mm
MAXD
maximum pressure
250 bar
MIND
minimum pressure
30 bar
MAXVOL
max. valid volume flow depents on length of clamping arm
0.1 - 0.4 l/min
GEW
weight
0.83 kg
SPANNKRAFT
clamping force chart
PDF SPANNKRAFT DIAGRAMM PDF
SPANNARM
clamping arm
- PDF
GG
Gesamtsumme Grundpreis
418.0 Eur
Previews
3D
Dimension
2D
Download CAD models